Danfoss Link and Amazon Alexa connection guide

1.1. Download and launch the Alexa App (Amazon Echo setup is done via Alexa App)

Enable Smart Home Skills

  1. Download and launch Amazon Alexa App on your device

     2. Alexa App:

Open the left side menu and go to “Skills&Games”

  1. Alexa App:

Search for Danfoss and choose the Danfoss skill

 

  1. Alexa App:

Click “Enable” skill

 

 

1.2. Preparing Danfoss LinkTM CC to Amazon Alexa feature

 

  1. Alexa App:

Choose the Danfoss LinkTM and follow instructions.

 

 

  1. Link CC:

Go to House control -> Settings -> Wi-Fi and Apps -> App Options -> Amazon Alexa

 

 

  1. Link CC:

Check “Enable Amazon Alexa” item

 

 

  1. Link CC:

Read through and accept the Amazon Alexa EULA

 

1.3. Pairing Danfoss LinkTM CC and amazon Alexa App

 

  1. Link CC:

Click “Get pairing code” and go to the Alexa App to insert the pairing code

 

  1. Alexa App:

Insert the pairing code and click “Pair”

 

  1. Alexa App:

Click “X” to start discovering devices

 

  1. Alexa App:

Click “Discover Devices”

 

 

1.4. Finish pairing and start working

 

  1. Link CC:

Confirmation message in the Danfoss LinkTM CC, click “OK”

 

  1. Alexa App:

New devices added; click “Done”

 

  1. Alexa App:

Click on Thermostats icon to control and edit

 

  1. Alexa App:

Choose the room you need to make an adjustment

 

 

2.1. Current Alexa voice commands

 

Question: “Alexa, what is the temperature in (room name)?

Alexa: “The (room name) temperature is 23”

 

Question: “Alexa, turn up/down the heat in (room name)

Alexa: “The (room name) is set to 24° (1° change)”

 

Question: “Alexa, set the temperature in (room name) to 24”

Alexa: “The (room name) is set to 24°”

 

It is possible to achieve the same result with a variety of different phrases such as: “increase the temperature in (room name) by 2 degrees”, etc.