Danfoss Link and Amazon Alexa connection guide
1.1. Download and launch the Alexa App (Amazon Echo setup is done via Alexa App)
Enable Smart Home Skills
- Download and launch Amazon Alexa App on your device
2. Alexa App:
Open the left side menu and go to “Skills&Games”
- Alexa App:
Search for Danfoss and choose the Danfoss skill
- Alexa App:
Click “Enable” skill
1.2. Preparing Danfoss LinkTM CC to Amazon Alexa feature
- Alexa App:
Choose the Danfoss LinkTM and follow instructions.
- Link CC:
Go to House control -> Settings -> Wi-Fi and Apps -> App Options -> Amazon Alexa
- Link CC:
Check “Enable Amazon Alexa” item
- Link CC:
Read through and accept the Amazon Alexa EULA
1.3. Pairing Danfoss LinkTM CC and amazon Alexa App
- Link CC:
Click “Get pairing code” and go to the Alexa App to insert the pairing code
- Alexa App:
Insert the pairing code and click “Pair”
- Alexa App:
Click “X” to start discovering devices
- Alexa App:
Click “Discover Devices”
1.4. Finish pairing and start working
- Link CC:
Confirmation message in the Danfoss LinkTM CC, click “OK”
- Alexa App:
New devices added; click “Done”
- Alexa App:
Click on Thermostats icon to control and edit
- Alexa App:
Choose the room you need to make an adjustment
2.1. Current Alexa voice commands
Question: “Alexa, what is the temperature in (room name)?
Alexa: “The (room name) temperature is 23”
Question: “Alexa, turn up/down the heat in (room name)
Alexa: “The (room name) is set to 24° (1° change)”
Question: “Alexa, set the temperature in (room name) to 24”
Alexa: “The (room name) is set to 24°”
It is possible to achieve the same result with a variety of different phrases such as: “increase the temperature in (room name) by 2 degrees”, etc.